// Device Configuration: PF8200
// Customer: NXP
// Program: [Add the Projec Name for this Request]
// Sample marking: MC33PF8200DEES
// Date: 9/17/2019
// Time: 9:58:05 AM
// Generated from Spreadsheet Revision: 3.7
A0, 00
A1, 08
A2, 0A
A3, 05
A4, 01
A5, 80
A6, 0B
A7, 00
A8, 30
A9, 07
AA, AF
AB, F0
AC, 7F
AD, 00
AE, 81
AF, 02
B0, 15
B1, 00
B2, 60
B3, 01
B4, 53
B5, 3A
B6, 60
B7, 01
B8, 53
B9, 22
BA, 70
BB, 00
BC, 53
BD, 3A
BE, 70
BF, 00
C0, 53
C1, 22
C2, 70
C3, 06
C4, 53
C5, 02
C6, B1
C7, 03
C8, 51
C9, 0A
CA, 15
CB, 03
CC, 51
CD, 2A
CE, 52
CF, 01
D0, 04
D1, 5B
D2, 03
D3, 24
D4, 52
D5, 00
D6, 04
D7, 5B
D8, 00
D9, 04
DA, 02
DB, 00
DC, 00
DD, 00
DE, 00
DF, 7F
E0, 0F
E1, 03
E2, 8E
E3, 01
E4, 00
E5, 00
E6, 00